Danfoss logo
Pic. R30

Micro Plate heat exchanger, MPHE C118-E, Number of plates: 62

111H0503

Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger C118-E-62
Max working pressure [psi]435 psi
Characteristic
Value
Max. Working Pressure [bar]30.0 bar
Model no.118
Number of plates62
Packing formatSingle pack
PED categoryII
Plate material no.AISI 304L
Plate patternEM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C118-E
Q1 conn. size range2"1/8
Q1 conn. typeSolder connection
Q2 conn. size range2"1/8
Q2 conn. typeSolder connection
Q3 conn. size range7/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"1/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC118-E

General specifications

Characteristic
Value
Gross weight25 Kilogram
Net weight22.1 Kilogram
Volume69.12 Liter
Characteristic
Value
EAN/UPC5715255215752
Proposition 65Cancer and Reproductive Harm