
Brazed plate heat exchanger, BPHE B3-018, Number of plates: 40
021B8119
Max. Working Pressure [bar]: 30, Universal, Function: Multifunctional, Brazing material: Copper brazing
021B8119
Product specifications
Characteristic | Value |
|---|---|
| Application | Universal |
| Approval | ASCRNEACKRAIARoHSUAUL |
| Brazing material | Copper brazing |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Null |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Multifunctional |
| Function note | Null |
| H1 conn. size | Null |
| H1 conn. type | Null |
| H2 conn. size | Null |
| H2 conn. type | Null |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| In scope of WEEE | No |
| Material Description | Heat Exchanger B3-018-40-3.0-H |
| Max working pressure [psi] | 435 psi |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 30.0 bar |
| Model no. | 018 |
| Number of plates | 40 |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Plate material no. | AISI 316L |
| Plate material no. | AISI 316L |
| Plate pattern | H |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Brazed plate heat exchanger |
| Product Type | BPHE B3-018 |
| Q1 conn. size range | H7/8 |
| Q1 conn. type | Solder connection |
| Q2 conn. size range | H7/8 |
| Q2 conn. type | Solder connection |
| Q3 conn. size range | H7/8 |
| Q3 conn. type | Solder connection |
| Q4 conn. size range | H7/8 |
| Q4 conn. type | Solder connection |
| Q5 conn. size range | Null |
| Q5 conn. type | Null |
| Q6 conn. size range | Null |
| Q6 conn. type | Null |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B |
| Type designation | B3-018 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.535 Kilogram |
| Net weight | 3.3 Kilogram |
| Volume | 6.899 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424278205 |
| Proposition 65 | Cancer and Reproductive Harm |