
Program. controller, 6 relays, AS-CX06 Mid SSR
080G6040
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: 2xRS485; USB-C; RJ11 (CAN) to User Interface; CAN-FD, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Single pack
080G6040
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 10 pc |
| Analog outputs (AO) [pc] | 3 pc |
| Application area | Programmable controller |
| Approval | CEEACRCMUAUL Recognized |
| Buzzer | No |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.1 |
| Communication type | 2xRS485CAN-FDRJ11 (CAN) to User InterfaceUSB-C |
| Connector kit Code No. | 080G6031 |
| Connector kit included | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 12 pc |
| Digital outputs (DO) [pc] | 6 pc |
| Display type | Without Display |
| Enclosure rating IP | IP20 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(c)-VI7(c)-V7(a) |
| Frequency [Hz] | 50/60 Hz |
| Function | Programmable controller |
Characteristic | Value |
|---|---|
| Further information | Solid State Relay 1pc |
| In scope of WEEE | No |
| Material Description | AS-CX06 Mid SSR SinglePack |
| Mounting method | DIN rail |
| Packing format | Single pack |
| Power consumption [W] | 30.0 W |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Program. controller, 6 relays |
| Product Type | AS-CX06 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead titanium trioxide (CAS no. 12060-00-3) |
| Real time clock | Yes |
| SCIP dossier no. | f548398e-c85e-4f9f-bb77-383d328f8430 |
| SCIP dossier product name | Alsmart AS-CX06 |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC [max] | 60.00 V |
| Supply voltage [V] DC [min] | 24.00 V |
| Type designation | AS-CX06 Mid SSR |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 413 Gram |
| Net weight | 352 Gram |
| Volume | 1.315 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162849019 |
| Proposition 65 | Cancer and Reproductive Harm |