
Cover, AS-UI Cover kit
080G6018
Function: SNAP-ON COVER, Packing format: Single pack, Quantity per packing format: 2
080G6018
Product specifications
Characteristic | Value |
|---|---|
| Application area | Programmable controller |
| Approval | CE |
| Buzzer | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | Without Display |
| Enclosure rating IP | IP20 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | SNAP-ON COVER |
Characteristic | Value |
|---|---|
| Material Description | AS-UI Cover Kit 2/pcs |
| Mounting method | Snap-on |
| Packing format | Single pack |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Cover |
| Product Type | AS-UI Cover kit |
| Quantity per packing format | 2 pc |
| Real time clock | No |
| Serviceable | No |
| Type designation | AS-UI Cover kit 2/pcs |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.056 Kilogram |
| Net weight | 0.035 Kilogram |
| Volume | 0.206 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162703410 |
| Proposition 65 | Cancer and Reproductive Harm |