Saginomiya RGE
Fan speed controller RGE stabilizes condensing pressure by changing condenser’s fan speed. Widespread usage in refrigeration and air conditioning units which are operated throughout the entire year. Reliable sensing mechanism using bellows. Suitable for single-phase and three-phase fan motors.
Features and benefits
- Wide regulating range
- Easy setting and adjusting
- Simple and easy electrical connection
- Multiple fans control
- Minimum speed and cut-off working modes
- Weather-proof enclosure (IP54)
Cold Rooms
Saginomiya RGE is a condenser fan speed controller used where the system needs condensing pressure stabilization through fan-speed adjustment. In refrigeration applications, it is especially relevant where the unit operates under changing ambient conditions and where stable condensing pressure helps support reliable performance.
It is particularly relevant where installers need a straightforward pressure-based fan speed controller for commercial refrigeration or air conditioning systems, including setups that use either single-phase or three-phase fan motors.