Danfoss logo
Condensing Units - D48

Optyma™, OP-HGZ144D48E

115F0904

Segment usage: Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]13980 m³/h
ApplicationsHBPMBP
China RoHS complianceOut of scope
Compressor modelMTZ144-4
Compressor power supply [V]400/3/50
Condenser typeQ8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HGZ144D48E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 50Hz [A]3.50 A
Fan diameter [mm]600 mm
Fan power consumption @ 50Hz [W]500 W
Fan power supply [V/Ph/Hz]230/1/50
Frequency [Hz]50/60 Hz
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
Characteristic
Value
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Material DescriptionCONDENSING UNIT HGZ144D48E
Model numberOP-HGZ144D48E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D48
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR404A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD48
VersionDescriptionD48 : Optyma - Milk Tank Market for New Zealand and APA market

General specifications

Characteristic
Value
Gross weight262 Kilogram
Net weight244 Kilogram
Characteristic
Value
Volume1600.56 Liter
Proposition 65Cancer and Reproductive Harm