Danfoss logo
 HJM/Z019 & HJM/Z022 D39

Optyma™, OP-HJM022D39Q

115F0132

Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]2400 m³/h
ApplicationsMBP
China RoHS complianceOut of scope
Compressor modelMT022-3
Compressor power supply [V]230/3/60
Condenser typeD8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HJM022D39Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]1.10 A
Fan diameter [mm]355 mm
Fan power consumption @ 50Hz [W]200 W
Fan power consumption @ 60Hz [W]240 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Characteristic
Value
Low value of voltage range at 60Hz [V]200 V
Material DescriptionCONDENSING UNIT HJM022D39Q
MBP Cooling capacity [kW] (R22)3.22 kW
MBP Cooling capacity range [kW] (R22)1.5 to 3.7 kW
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
Model numberOP-HJM022D39Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D39
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Receiver volume [L]4.0 L
RefrigerantsR22
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD39
VersionDescriptionD39 : Optyma - Standard version + full e-box

General specifications

Characteristic
Value
Gross weight64 Kilogram
Net weight55 Kilogram
Characteristic
Value
Volume277.2 Liter
Proposition 65Cancer and Reproductive Harm