Danfoss logo
 OP-MGZD038MTA02D

Optyma™, OP-MGZD038MTA02D

114X5047

Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R407A; R134a; R407F, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]2800 m³/h
ApplicationsMBP
ApprovalCEEAC
CE markYes
China RoHS complianceOut of scope
Compressor modelMTZ022-4
Compressor power supply [V]400/3/50
Condenser typeD3
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-MGZD038MTA02D
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeD
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]300.000 mm
Fan current @ 50Hz [A]0.14 A
Fan power consumption @ 50Hz [W]68 W
Fan power supply [V/Ph/Hz]400/3/50
Fan voltage @ 50Hz (max) [V] [Max]400 V
Fan voltage @ 50Hz (max) [V] [Min]400 V
Frequency [Hz]50 Hz
High value of nominal voltage at 50Hz [V]400 V
HMBP Cooling capacity [kW] (R513A/R134a)1.6 kW (R134a)
HMBP Cooling capacity range [kW] (R513A/R134a)1.3 to 3.7 kW
In scope of WEEENo
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Length [mm]600 mm
Liquid line connection [in]1/2 in
Low value of nominal voltage at 50Hz [V]400 V
Characteristic
Value
Material DescriptionOP-MGZD038MTA02D CONDENS. UNIT
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
MCC6 A
Model numberOP-MGZD038MTA02D
No. of phases (compressor)3
No. of phases (fan)3
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ A02 (Fin and tube)
REACH Candidate List substancesLead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approvalCE
RefrigerantsR134aR404AR407AR407CR407FR507A
RLA4.3 A
SCIP dossier no.b377cbe4-f52b-4350-aeb5-48c1eae5fbf0
SCIP dossier product nameOptyma A02 D3
Segment usageMedium Back Pressure
Sound power @ 50Hz [db(A)]75 dBA
Suction connection size [in]1/2 in
TechnologyReciprocating
Total height [mm]442.0 mm
VersionA02
VersionDescriptionA02 : Optyma with receiver + stop valve + universal pressure switch (KP-17WB) + flexible hoses + electrical box
Voltage 50Hz [V]400 V
Voltage 50Hz [V] [Max]400 V
Width [mm]800.00 mm

General specifications

Characteristic
Value
Gross weight54.5 Kilogram
Net weight46.8 Kilogram
Volume380.292 Liter
Characteristic
Value
EAN/UPC5702424233433
Proposition 65Cancer and Reproductive Harm