
Optyma™, OP-MCNC0021RWA002B
114N2133
Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
114N2133
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 550 m³/h |
| Applications | MBP |
| Approval | UL |
| China RoHS compliance | Out of scope |
| Compressor model | KLF 4.8 CN |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCNC0021RWA002B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | N |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 200.000 mm |
| Fan current @ 60Hz [A] | 0.20 A |
| Fan diameter [mm] | 200 mm |
| Fan power consumption @ 60Hz [W] | 14 W |
| Fan power output @ 60Hz [W] | 9 W |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 115 V |
| High value of voltage range at 60Hz [V] | 135 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Liquid line connection [in] | 1/4 in |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 95 V |
| Material Description | OP-MCNC0021RWA002B |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-MCNC0021RWA002B |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WA |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R290 |
| Segment usage | Medium Back Pressure |
| Suction connection size [in] | 5/16 in |
| Version | WA |
| VersionDescription | WA : Power cord, without receiver (for capillary tubes) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.27 Kilogram |
| Net weight | 17.59 Kilogram |
| Volume | 22.663 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255116899 |
| Proposition 65 | Cancer and Reproductive Harm |