
Optyma™, DL4CNXN1
114N2129
Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114N2129
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 830 m³/h |
| Applications | MBP |
| Approval | UL Recognized |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | DLE4.8CN |
| Compressor power supply [V] | 115/1/60 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | DL4CNXN1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | B |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 200.000 mm |
| Fan current @ 60Hz [A] | 0.20 A |
| Fan diameter [mm] | 200 mm |
| Fan power consumption @ 60Hz [W] | 14 W |
| Fan power output @ 60Hz [W] | 30 W |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 115 V |
Characteristic | Value |
|---|---|
| High value of voltage range at 60Hz [V] | 135 V |
| Liquid line connection [in] | 1/4 in |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 95 V |
| Material Description | DL4CNXN1 |
| Model number | DL4CNXN1 |
| Number of fans | 1 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ N1 |
| Refrigerants | R290 |
| RLA | 3.64 A |
| Segment usage | Medium Back Pressure |
| Suction connection diameter [mm] | 7.94 mm |
| Suction connection size [in] | 5/16 in |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Version | WA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.27 Kilogram |
| Net weight | 17.59 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.092 Liter |