
Optyma™, OP-MCGB0020M60000N
114N2074
Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 220/1/60
114N2074
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 426 m³/h |
| Applications | MBP |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | NL6.1MF |
| Compressor power supply [V] | 220/1/60 |
| Condenser type | BM76 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MCGB0020M60000N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | N |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 203.000 mm |
| Fan current @ 60Hz [A] | 0.22 A |
| Fan power consumption @ 60Hz [W] | 34 W |
| Fan power output @ 60Hz [W] | 9 W |
| Fan power supply [V/Ph/Hz] | 220/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| Low value of voltage range at 60Hz [V] | 208 V |
Characteristic | Value |
|---|---|
| Material Description | OP-MCGB0020M60000N NL6.1MF |
| Model number | OP-MCGB0020M60000N |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WA |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134a |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Version | C |
| VersionDescription | C : Customized version |
| Voltage 60Hz [V] | 187 V |
| Voltage 60Hz [V] [Max] | 230 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22.2 Kilogram |
| Net weight | 17.18 Kilogram |
| Volume | 24.058 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428391023 |
| Proposition 65 | Cancer and Reproductive Harm |