
Optyma™ High Ambient 52 Pack, OP-MPZE060MTW07N
114X7147
Segment usage: Medium Back Pressure, Refrigerants: R404A; R134a, Compressor power supply [V]: 230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
114X7147
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 3405 m³/h |
| Applications | MBP |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ036 |
| Compressor power supply [V] | 230/1/60 |
| Condenser Coil Internal Volume [L] | 1.69 L |
| Condenser type | G7 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MPZE060MTW07N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | N |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ High Ambient 52 Pack |
| Fan blade size [mm] | 500.000 mm |
| Fan cowl/grill type | H3 |
| Fan current @ 60Hz [A] | 1.30 A |
| Fan diameter [mm] | 500 mm |
| Fan power consumption @ 60Hz [W] | 290 W |
| Fan power output @ 60Hz [W] | 230 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 207 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
Characteristic | Value |
|---|---|
| Length [mm] | 483 mm |
| Low value of voltage range at 60Hz [V] | 208 V |
| Material Description | OP-MPZE060MTW07N |
| Model number | OP-MPZE060MTW07N |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ High Ambient 52 Pack W07 |
| Receiver volume [L] | 6.2 L |
| Refrigerants | R134aR404A |
| Segment usage | Medium Back Pressure |
| Sound power @ 60Hz [db(A)] | 71 dBA |
| Sound pressure level 50Hz (@10 m distance) [db(A)] | 40 dBA |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| Total height [mm] | 966.0 mm |
| Version | W07 |
| Voltage 60Hz [V] | 207 V |
| Voltage 60Hz [V] [Max] | 253 V |
| Width [mm] | 1408.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 143 Kilogram |
| Net weight | 107 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 652.62 Liter |
| EAN/UPC | 5702428561525 |