
Tank, Receiver
SSA352A150A
Middle pressure receiver 2, Volume:7.6L, Connection size:inlet Φ12.7outlet Φ12.7 and Φ9.52
SSA352A150A
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Middle pressure receiver 2, Volume:7.6L, Connection size:inlet Φ12.7outlet Φ12.7 and Φ9.52 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, RECEIVER 2 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.1 Kilogram |
| Net weight | 19.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 73.656 Liter |
| EAN/UPC | 5702424660185 |