
Condenser, D8
119-4536
Condenser D8
119-4536
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser D8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| Material Description | SP - Condenser MCHE assy cond D8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | D8 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 43.7 Kilogram |
| Net weight | 38 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 29.06 Liter |
| EAN/UPC | 5702428801942 |