
Fan system, Fan motor
118U1011
Fan motor
118U1011
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan motor |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Fan system |
| Material Description | Spare parts, Fan motor EBM IQ3612 UL |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.7 Kilogram |
| Net weight | 0.595 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.155 Liter |