
Tank, Receiver
118A0771
Receiver 7.5L
118A0771
Product specifications
Characteristic | Value |
|---|---|
| Description | Receiver 7.5L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Tank |
| Material Description | RECEIVER, 7.5L |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.025 Kilogram |
| Net weight | 8.123 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 30.345 Liter |