
Accessories, sensors, Cable
060G8352
Used for product: DST P1XX, Parts included: Round packard w. 20m cable, Packing format: Industrial pack, Quantity per packing format: 8
060G8352
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Accessory Cable 20m w Moulded Rod.P I/8 |
| Packing format | Industrial pack |
| Parts included | Round packard w. 20m cable |
| Pin configuration/colour | Pin A BlackPin B BrownPin C Red |
Characteristic | Value |
|---|---|
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 8 pc |
| Used for product | DST P1XX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.228 Kilogram |
| Net weight | 1.154 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.793 Liter |
| EAN/UPC | 5715255103875 |