PU Insulation jacket, PU-FOAM, S86-IS06-1500
181H1616
Length [mm]: 1500
181H1616
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1500.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACK S86 IS6 L1500 DP PUR |
Characteristic | Value |
|---|---|
| Model | S86-IS06-1500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 37 Kilogram |