MW Insulation jacket, MINERAL WOOL, S81-IS25-1000
181H1533
Length [mm]: 1000
181H1533
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN300 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S80-81 IS25 L1000 DP MW |
Characteristic | Value |
|---|---|
| Model | S81-IS25-1000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40.8 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 40.8 Kilogram |