Danfoss logo
DSH780U (DSH295+DSH485) - DSF855U (DSF325+DSF530) - 8556220 right Suction

Scroll compressor, DSH485C4SXC

120H2697

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
Brand techniqueScroll compressor
Compressor power supply [V]380-415/3/50 460/3/60
Contains batteriesNo
DescriptionDSH485-4X
DG Indicator ProfileNot relevant for dangerous goods
FamilyDSH
Manifold enabledNo
Material DescriptionDSH485-4SX-SINGLE
Model numberDSH485C4SXC
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Characteristic
Value
Oil level switchFactory assembled
Packing formatSingle pack
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH485
RefrigerantsR410A
Segment usageAir conditioning
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight190.5 Kilogram
Net weight175.17 Kilogram
Volume590.625 Liter
Characteristic
Value
EAN/UPC5715255210160
Proposition 65Cancer and Reproductive Harm