
Scroll compressor, DSH381-4SP
120H2670
Refrigerants: R452B; R410A; R454B, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack
120H2670
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| Description | DSH381-4SP |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | DSH |
| IDV | Yes |
| Manifold enabled | No |
| Material Description | DSH381-4SP-SINGLE |
| Model number | DSH381-4SP |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Characteristic | Value |
|---|---|
| Oil level switch | Factory assembled |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor DSH |
| Product Type | DSH381 |
| Refrigerants | R410AR452BR454B |
| Segment usage | Air conditioningHeating |
| Swept volume [cm3] | 345.00 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 178 Kilogram |
| Net weight | 162.66 Kilogram |
| Volume | 590.625 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255160830 |
| Proposition 65 | Cancer and Reproductive Harm |