Danfoss logo
SH180 SH240 DSH240 SH295 DSH295 DSF240 DSF270 DSF295 DSF325 - 8556208

Scroll compressor, DSH295A9ACA

120H1238

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/60, Packing format: Single pack
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Brand techniqueScroll compressor
Capacity ControlFixed speed
ColourBlue
Compressor power supply [V]380-400/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterNot available in Coolselector
DescriptionDSH295-9
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]318 mm
Discharge connection height [mm]618 mm
Discharge connection pipe size [in]1-1/8 in
Discharge connection size [in]1-1/8 in
Drawing number8556208
EconomizerNo
FamilyDSH
Fitting sleeveODF
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
GP LP torque [Nm]15 N-m
High value of nominal voltage at 60Hz [V]380 V
High value of voltage range at 60Hz [V]418 V
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low value of nominal voltage at 60Hz [V]380 V
Low value of voltage range at 60Hz [V]342 V
LRA310 A
Manifold enabledNo
Material DescriptionDSH295-9AC-SINGLE
Model numberDSH295A9ACA
Motor protectionElectronic protection module, 110/240 V
Mounting torque [Nm]21.00 N-m
Network power supply [V/Ph/Hz]380-400/3/60
Number of starts per hour [Max]12
Characteristic
Value
Oil charge [L]6.70 L
Oil drain1/4'' flare
Oil drain torque [Nm]35 N-m
Oil equalization2-1/4'' Rotolock
Oil level switchNone
Oil reference160SZ
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH295
Refrigerant charge [kg] [Max]13.50 kg
RefrigerantsR410A
Reverse rotation protectionElectronic module
RLA51.4 A
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped moduleElectronic protection module mounted in terminal box
Shipped oilInitial oil charge
Suction connection height [mm]302 mm
Suction connection material-
Suction connection pipe size [in]1-5/8 in
Suction connection size [in]1-5/8 in
Swept volume [cm3]276.20 cm³
TechnologyScroll
Test dif [bar] [Max]37 bar
Test HP [bar] [Max]48.7 bar
Test LP [bar] [Max]34.3 bar
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]653.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.36 Ohm

General specifications

Characteristic
Value
Gross weight122.1 Kilogram
Characteristic
Value
Net weight111 Kilogram