
Optyma Plus controller
084B8181
Product Type: Optyma Plus controller, Analog inputs (AI) [pc]: 7, Analog outputs (AO) [pc]: 2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8181
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 7 pc |
| Analog outputs (AO) [pc] | 2 pc |
| Application area | Condensing Unit |
| Approval | C-TICKCECMIMEAC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication type | MODBUSRS485 |
| Controller type | Condensing Unit Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 3 pc |
| Digital outputs (DO) [pc] | 5 pc |
| Display - option | EKA 163BEKA 164B |
| Display on front | Yes |
| EU RoHS compliance | Out of scope |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| Function | Optyma controller |
| Further information | Without terminals |
| Material Description | DEL Cond. Unit Ctrl. AK-CC 421, I-pack |
| Packing format | Industrial pack |
| Power consumption [VA] | 5.0 VA |
| Product accessories | Electron. control accessories |
| Product group | Compressor/condenser control |
| Product line | Electronic Controllers and Services |
| Product name | Condensing unit controller |
| Product Type | Optyma Plus controller |
| Quantity per packing format | 12 pc |
| Serviceable | No |
| Supply voltage [V] AC | 230 V |
| TRIAC output | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.482 Kilogram |
| Net weight | 0.429 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.013 Liter |
| EAN/UPC | 5702428969345 |