
Electron. control accessories, DEL Cable 9m, EKA displays, I-Pack, EKA 161 - 166
084B7630
DEL Cable 9m, EKA displays, I-Pack, Used for product: EKA 161 - 166, Packing format: Industrial pack, Quantity per packing format: 24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B7630
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | 9m Cable for EKA Displays |
| Further information | Used for EKA 161 - 166 |
| Material Description | DEL Cable 9m, EKA displays, I-Pack |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Used for product | EKA 161 - 166 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.238 Kilogram |
| Net weight | 0.238 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.633 Liter |
| EAN/UPC | 5702428404167 |