
Electron. control accessories, DEL Upgradekit AKA244 f. 084B2260,SW5.54, AKA 244
084B2285
DEL Upgradekit AKA244 f. 084B2260,SW5.54, Used for product: AKA 244, Packing format: Multi pack, Quantity per packing format: 5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2285
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Upgradekit, AKA 244 084B2260 |
| Material Description | DEL Upgradekit AKA244 f. 084B2260,SW5.54 |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | System software |
| Product Type | Accessory |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Type designation | AK 200 |
| Used for product | AKA 244 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
| Net weight | 0.024 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.276 Liter |
| EAN/UPC | 5702428063418 |