
Gateway, AKA 245
084B2268
Controller type: Gateway
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2268
Product specifications
Characteristic | Value |
|---|---|
| Application area | Data communication |
| Communication type | DANBUSSLON |
| Controller type | Gateway |
| DG Indicator Profile | Contains Lithium Batteries |
| Frequency [Hz] | 50/60 Hz |
| Function | Danbuss - RS485-LON |
| Material Description | DEL AKA 245, Access, LON-Gateway, RS485 |
| Packing format | Multi pack |
| Power consumption [W] | 4.0 W |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product Language | English |
| Product line | Electronic Controllers and Services |
| Product name | Gateway |
| Product Type | AKA 245 |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.152 Kilogram |
| Net weight | 1.001 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.874 Liter |
| EAN/UPC | 5702428064194 |