
Electron. control accessories, DEL Danbuss Connection Box, HVAC/R devices
084B2071
DEL Danbuss Connection Box, Used for product: HVAC/R devices, Packing format: Multi pack, Quantity per packing format: 50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B2071
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Connection box for Danbuss |
| Material Description | DEL Danbuss Connection Box |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Mounting kit |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Type designation | AK 20 |
| Used for product | HVAC/R devices |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.084 Kilogram |
| Net weight | 0.066 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.309 Liter |
| EAN/UPC | 5702422060789 |