Danfoss logo
Plate, S36/PL.04 304 TS 1234R/L S.L-product-details

Plate, S36/PL.04 304 TS 1234R/L S.L

030U1011

Connection: DN100, Material: AISI304, Thickness [mm]: 0.4

Product specifications

Characteristic
Value
ConnectionDN100
DG Indicator ProfileNot relevant for dangerous goods
MaterialAISI304
Material DescriptionS36/PL.04 304 TS 1234R/L S.L
ModelS36/PL.04 304 TS 1234R/L S.L
Product groupHeat exchangers
Characteristic
Value
Product lineGasketed Heat Exchangers
Product nameSpare part
Product TypePlate
SealingSONDER LOCK
Thickness [mm]0.4 mm

General specifications

Characteristic
Value
Gross weight1.49 Kilogram
Characteristic
Value
Net weight1.49 Kilogram