Danfoss logo
LEGIOMIN-S

DHW system, Legiomin®, DHW storage & charging, 100 kW, Brazed stainless steel, 750 L

161L1325

LEGIOMIN-S 750-160-100 StS HEX

Product specifications

Characteristic
Value
Application typeDHW storage & charging
Capacity [KW]100.0 kW
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionLEGIOMIN-S 750-160-100 StS HEX
DG Indicator ProfileNot relevant for dangerous goods
DHW Control typeExternal control
DHW controller nameNo Controller
DHW HEX typeXB37M-1-30
Differential pressure primary [bar] [Max]16 bar
Characteristic
Value
HEX DHW brazed/gasketed materialBrazed stainless steel
Hot water tank volume [l]750 L
Material DescriptionLEGIOMIN-S 750-160-100 StS HEX
Pressure nominal primary [bar]16 bar
Pressure primary [bar] [Max]16 bar
Product groupDHW system
Product lineHeavy Duty Stations
Product TypeLegiomin®
UL markNo

General specifications

Characteristic
Value
Gross weight1 Kilogram
Net weight1 Kilogram
Characteristic
Value
Volume2541 Liter
EAN/UPC5715255210962