Danfoss logo
LEGIOMIN-S

DHW system, Legiomin®, DHW storage & charging, 130 kW, Brazed copper, 750 L

161L1289

LEGIOMIN-S 750-210-130 v2023

Product specifications

Characteristic
Value
Application typeDHW storage & charging
Capacity [KW]130.0 kW
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionLEGIOMIN-S 750-210-130 v2023
DG Indicator ProfileNot relevant for dangerous goods
DHW Control typeExternal control
DHW controller nameNo Controller
Characteristic
Value
DHW HEX typeXB37M-1-40
HEX DHW brazed/gasketed materialBrazed copper
Hot water tank volume [l]750 L
Material DescriptionLEGIOMIN-S 750-210-130 v2023
Product groupDHW system
Product lineHeavy Duty Stations
Product TypeLegiomin®
UL markNo

General specifications

Characteristic
Value
Gross weight152 Kilogram
Net weight152 Kilogram
Characteristic
Value
EAN/UPC5715162889978