Danfoss logo
Termix Compact 28 VX-FI_INSUCOVER

Termix Compact 28 VX-FI HWS, Type 1, Heating controller name: ECL 310

144H3750

Product Type: Termix Compact 28 VX-FI HWS, Type 1, 16 bar, 120 °C, ECL 310, VM2, AMV 13

Product specifications

Characteristic
Value
Application typeIndirect Heating & Secondary connections for DHW cylinder
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom + option for top conn
Contains batteriesNo
Cover optionWithout
Depth without cover [mm]400 mm
DescriptionCompact 28 VX-FI HWS, Typ 1 VM2
DG Indicator ProfileNot relevant for dangerous goods
DH connection size1"
DH connection typeG int. Thread
DH pipe sizeØ28
DHW tank circuit - controlNo control
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size1"
HE connection typeG int. Thread
HE pipe sizeØ28
Heating ActuatorAMV 13
Characteristic
Value
Heating control typeElectronic
Heating Control valveVM2
Heating controller nameECL 310
Heating HEX typeT137H-1 16 G1"*20 H
Height without cover [mm]890 mm
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionCompact 28 VX-FI HWS, Typ 1 VM2 STW
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix Compact 28 VX-FI HWS
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.6f79c29f-c562-435f-b7af-193c5dd50b87
SCIP dossier product nameCompact 28 VX-FI HWS, Typ 1 VM2 STW
Station size typeType 1
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width without cover [mm]905 mm

General specifications

Characteristic
Value
Gross weight60 Kilogram
Net weight59 Kilogram
Volume2.896 Hectoliter
Characteristic
Value
EAN/UPC5715628244785
Proposition 65Cancer and Reproductive Harm