Indirect heating and secondary connections for DHW cylinder
Product types shown: 12

Termix Compact 28 VX-FI HWS
Heating
The Termix Compact 28 VX-FI HWS is a fully insulated indirect district heating and local heating substation designed for heat generation in large buildings such as sports centres, schools, and apartment blocks.It offers optimum safety, efficient heat transfer, and a service-friendly design. The unit is suitable for applications requiring a heat exchanger or for existing building installations that are not suitable for direct connection when converting to district heating. A domestic hot water storage tank can also be connected.
Efficient
Heat ExchangerThe substation is equipped with an efficient plate heat exchanger that ensures optimum heat transfer, providing maximum comfort and excellent energy efficiency.
Multiple Variants
The Termix Compact 28 VX-FI HWS is equipped with a heat exchanger for space heating, an AVQM combination valve or control valve with differential pressure controller, a pump, an electronic heating circuit controller, and a secondary-side connection for a domestic hot water storage tank. The electronic controller is factory pre-set, and all electrical components are pre-wired.
The Termix Compact 28 VX-FI HWS is available in the following standard version:- With a heat exchanger for indirect heating operation and DHW storage tank connections with storage tank control (secondary side).
Pipe connections can be made either from the top or the bottom, making this solution highly flexible. At the same time, it offers a space-saving design and quick installation.
Minimal Heat Loss
Complete thermal insulation of the unit ensures minimal heat loss.
Reliable and Easy to Install
The Termix Compact 28 VX-FI HWS is a reliable and safe solution. This high-quality product from Denmark is easy to install and can be commissioned quickly.- With a heat exchanger for indirect heating operation and DHW storage tank connections with storage tank control (secondary side).

VX Solo II H2WS (A267)
Compact substation with two heating circuits for radiators and underfloor heating, and connection piping for a secondary-side domestic hot water storage tank. Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II H2WS is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with underfloor heating.
District Heating (DH)
On the primary side, the substation includes an adapter piece, sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
Heating (HE)
On the secondary side, there are two heating circuits: one for radiators and one for underfloor heating. Both heating circuits consist of a circulation pump, strainer, thermometer, check valve and ball valves. The supply temperature to the heating circuit is weather-compensated and controlled by a Danfoss ECL 210/A267 or ECL 310/A367 electronic controller in combination with an electric actuator connected to the controller. Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
Domestic Hot Water (DHW)
The substation is designed on the secondary side for connection to a domestic hot water storage tank. The storage tank temperature is electronically controlled.
VXe Solo HWS
Application
The VXe Solo HWS (ECL 310/A337) is a fully insulated substation for indirect heating with one heating circuit and secondary connection for DHW cylinder featuring high performance and simple operation. VXe Solo HWS is especially suitable for two-pipe systems such as systems with radiator or floor heating. Designed for wall-mounting with pipes connection in bottom. The heating circuit and the cylinder temperature is controlled by electronic temperature controller Danfoss ECL 310/A337.
District heating (DH)
The substation is prefabricated with interconnecting components such as fitting piece and sensor pockets for insertion of aheat meter mounted in the DH return line, as well as strainer, thermometer and ball valves. The heating temperature and the inlet temperature for the DHW cylinder is controlled by an electronic ECL 310/A337 controller with weather compensation.
Heating (HE)
The heating side consists of a stainless steel plate heat exchanger and the VXe Solo HWS substation is available with heat exchanger type XB 06H-26, XB 06H-40 for radiator heating and type XB 06L-1 24 for floor heating. The heating side also features safety valve, expansion vessel, strainer, thermometers, manometer, energy-efficient circulation pump and ball valves. The HE circuit is controlled by the district energy class pressure independent control valve AVQM together with the AMV actuator with or without safety function, the temperature by means of an electronic temperature controller (ECL 310/A337).
Mounting of heat meter
The substation is equipped with 3/4” fitting pieces in the DH return flow for fitting of a heat meter.
Domestic hot water
The VXe Solo HWS is supplied with connection pipes for domestic hot water cylinder on the secondary side, and the temperature in the cylinder is controlled by the Danfoss ECL controller in combination with a control valve and actuator. VXe Solo HWS with connection pipes for domestic hot water cylinder on the secondary side is delivered with a factory installed circulation pump.
VXe Solo HWS HT
Applications
The VXe Solo HWS HT (ECL 310/A337) is a fully insulated substation for indirect heating with one heating circuit and secondary connection for DHW cylinder featuring high performance and simple operation. VXe Solo HWS HT is especially suitable for two-pipe systems such as systems with radiator or floor heating. Designed for wall-mounting with pipes connection in bottom. The heating circuit and the cylinder temperature is controlled by electronic temperature controller Danfoss (ECL 310/A337). VXe Solo HWS HT station can be connected either in high temperature or low temperature district heating networks.
District heating (DH)
The substation is prefabricated with interconnecting components such as fitting piece and sensor pockets for insertion of a heat meter mounted in the DH return line, as well as strainer, thermometer and ball valves. The heating temperature and the inlet temperature for the DHW cylinder is controlled by an electronic ECL 310/A337 controller with weather compensation.
Heating (HE)
The heating side consists of a stainless steel plate heat exchanger and the VXe Solo HWS HT substation is available with heat exchanger type XB 06H-26, XB 06H-40 for radiator heating. The heating side also features safety valve, expansion vessel, strainer, thermometers, manometer, energy-efficient circulation pump and ball valves. The HE circuit is controlled by the district energy class pressure independent control valve AVQM together with the AMV actuator with or without safety function, the temperature by means of an electronic temperature controller (ECL 310/A337).
Mounting of heat meter
The substation is equipped with ¾” fitting pieces in the DH return flow for fitting of a heat meter.
Domestic hot water
The VXe Solo HWS HT is supplied with connection pipes for domestic hot water cylinder on the secondary side, and the temperature in the cylinder is controlled by the Danfoss ECL controller in combination with a control valve and actuator. VXe Solo HWS HT with connection pipes for domestic hot water cylinder on the secondary side is delivered with a factory installed circulation pump.