Danfoss logo
Termix VVX-B

Termix VVX-B, Type 2-1, Heating controller name: RAVK, DHW controller name: AVTB

144H0020

Product Type: Termix VVX-B, Type 2-1, 16 bar, 120 °C, RAVK, VMT, RAVK, AVTB

Product specifications

Characteristic
Value
Application typeIndirect Heating & Instantaneous DHW
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialWhite-lacquered steel sheet
Cover optionExtra
DCW static pressure [bar] [Min]1.0 bar
Depth with cover [mm]430 mm
Depth without cover [mm]360 mm
DescriptionDistrict heating substation for indirect heating and instantaneous domestic hot water
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeThermostatic
DHW control valve kvs value [m3/h]1.90 m³/h
DHW controller nameAVTB
DHW HEX typeT24-1 24 G3/4" P
DHW pipe sizeØ18
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Characteristic
Value
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heating ActuatorRAVK
Heating control typeThermostatic + delta p controller
Heating Control valveVMT
Heating controller nameRAVK
Heating HEX typeT24-1 16 G3/4"*20 H
Height with cover [mm]810 mm
Height without cover [mm]810 mm
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionTermix VVX-B-2-1 Retur/AVTB/RAVK/Alpha2L
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix VVX-B
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.1a1d42da-bb72-4650-8a67-fa14ea518736
SCIP dossier product nameTermix VVX-B-2-1 Retur/AVTB/RAVK/Alpha2L
Station size typeType 2-1
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width with cover [mm]540 mm
Width without cover [mm]530 mm

General specifications

Characteristic
Value
Gross weight35 Kilogram
Net weight34 Kilogram
Volume153.09 Liter
Characteristic
Value
EAN/UPC5706560908941
Proposition 65Cancer and Reproductive Harm