Danfoss logo
DSA WALL POLAND

Substations, DSA2 WALL, 2F-3, 60 kW, Heating controller name: ECL 310, DHW controller name: ECL 310, DHW circulation: Yes

144B5020

DSA 2F-3 WALL

Product specifications

Characteristic
Value
Allowed temperature [˚C] [Min]2 °C
ApplicationDistrict Heating
Application typeIndirect Heating & Instantaneous DHW
ApprovalCE
Capacity [KW]60.0 kW
Category nameIndirect heating and DHW substations
CE markYes
China RoHS complianceOut of scope
Circulation connection sizeDN15
Circulation connection typeInternal thread
Circulation pipe sizeDN15
Connection direction primaryPrimary - Right or left, Secondary - Top & Top
Connection direction secondaryLeft / Right
Contains batteriesNo
Cover materialWhite-lacquered steel sheet
Cover optionNo
Delta P primary without heat meter [bar] [Min]0.47 bar
Depth with cover [mm]650 mm
Depth without cover [mm]650 mm
DescriptionDSA 2F-3 WALL
DesignWall mounted
DG Indicator ProfileNot relevant for dangerous goods
DH connection sizeDN25
DH connection typeExternal thread
DH pipe sizeDN25
DHW circulationYes
DHW circulation pump brandGrundfos
DHW circulation pump typeUPS 25-60 N 180
DHW connection sizeDN20
DHW connection typeInternal thread
DHW Control typeElectronic
DHW controller nameECL 310
DHW HEX typeXB37M-20
DHW pipe sizeDN20
Differential pressure primary [bar] [Max]12 bar
Flow primary [m3/h] [Max]1.99 m³/h
HE connection sizeDN25
Characteristic
Value
HE connection typeInternal thread
HE pipe sizeDN20
Heating control typeElectronic
Heating controller nameECL 310
Heating HEX typeXB37L-10
Heating pump brandGrundfos
Heating pump typeUPM3 Auto L
Height with cover [mm]1200 mm
Height without cover [mm]1200 mm
HEX DHW alloy1.4404
HEX DHW brazed/gasketed materialBrazed copper
HEX heating alloy1.4404
HEX heating brazed/gasketed materialBrazed copper
Insulation materialEPP
Manufacturer's nameDanfoss
Material DescriptionDSA 2F-3 WALL
Number of households [Max]2
Number of households [Min]1
Package depth [mm]800 mm
Package height [mm]800 mm
Package width [mm]1200 mm
PED category§ 4.3
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]10 bar
Pressure primary [bar] [Max]16 bar
Pressure secondary [bar] [Max]10 bar
Product groupSubstations
Product lineHeavy Duty Stations
Product TypeDSA2 WALL
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Substation version2F-3
Supply temperature construction [˚C]130 °C
Supply voltage [V] AC230 V
UL markNo
Width with cover [mm]650 mm
Width without cover [mm]800 mm

General specifications

Characteristic
Value
Gross weight80 Kilogram
Net weight60 Kilogram
Volume492.343 Liter
Characteristic
Value
EAN/UPC5715162743355
Proposition 65Cancer and Reproductive Harm