
Comfort A, 120L, Heating controller name: ECL 120, DHW controller name: RAVK
145G3150
Product Type: Comfort A, 120L, 16 bar, 110 °C, ECL 120, VS2 15, AMV 150, RAVK
145G3150
Product specifications
Characteristic | Value |
|---|---|
| Additional information | Cover |
| Application type | Indirect Heating & DHW tank |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Description | Comfort A GSe120L STD u/kappe |
| DG Indicator Profile | Other Dangerous Goods |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| DHW connection size | 3/4" |
| DHW connection type | Internal thread |
| DHW Control type | Thermostatic |
| DHW Control valve | VMA 15 |
| DHW control valve kvs value [m3/h] | 1.00 m³/h |
| DHW controller name | RAVK |
| DHW pipe size | Ø18 |
| Differential pressure controller | AVPL |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | Internal thread |
Characteristic | Value |
|---|---|
| HE pipe size | Ø18 |
| Heating Actuator | AMV 150 |
| Heating control type | Electronic |
| Heating Control valve | VS2 15 |
| Heating control valve kvs value [m³/h] | 1.00 m³/h |
| Heating controller name | ECL 120 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 Auto 15-70 130 |
| Hot water tank volume [l] | 120 L |
| In scope of WEEE | No |
| Material Description | Comfort A GSe120L STD u/kappe |
| Material Description (Short Te | Comfort A Gse, 120L, Cover, Std |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Comfort A |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | 120L |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 152 Kilogram |
| Net weight | 147 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162521991 |
| Proposition 65 | Cancer and Reproductive Harm |