
Distribution units SGCI - CDM
145H0892
For CDM module, stainless steel manifold, 12 loops, ICON1 Master controller
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Distribution units SGCI - CDM
145H0892
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 24V |
| Adaptive learning | Yes |
| Application type | Distribution units |
| Approval | CE |
| Automatic balancing | Yes |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top |
| Contains batteries | No |
| Control | ICON1 Master controller |
| Description | For CDM module, stainless steel manifold, 12 loops, ICON1 Master controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| HE connection size | 3/4" |
| HE connection type | G ext. thread |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | DISTR. UNIT CDM SGCI-FN, 12 CONN, TWA |
| Number of connections | 2 |
| Number of floor heating manifold connections | 12 |
| Power per output [W] [Max] | 3 W |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Distribution units SGCI - CDM |
| PWM | Yes |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL mark | No |
| Valve excercise | Yes |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.5 Kilogram |
| Net weight | 9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424453558 |
| Proposition 65 | Cancer and Reproductive Harm |