
Distribution unit SGC – VX-F
145H0983
Stainless steel manifold, 3 loops, ICON Wiring center - For EvoFlat VX-F
145H0983
Product specifications
Characteristic | Value |
|---|---|
| Actuator | 230V |
| Application type | Distribution units |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | Stainless steel manifold, 3 loops, ICON Wiring center - For EvoFlat VX-F |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Stainless steel with flow meter and manual air vent |
| HE connection size | 3/4" |
| HE connection type | G ext. thread |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | Distribution unit SGC VX-F, 3 conn. TWA |
| Number of connections | 2 |
| Number of floor heating manifold connections | 3 |
| Power per output [W] [Max] | 3 W |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Distribution unit SGC – VX-F |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
| Supply voltage [V] | 230V Hz 50 |
| UL mark | No |
| Version | Right |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.45 Kilogram |
| Net weight | 4.25 Kilogram |
| Volume | 78.736 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424689117 |
| Proposition 65 | Cancer and Reproductive Harm |