
DFH pre-configured stations, Bottom, 50 kW
267B1155
DFH-61, bottom connections, floor heating, DHW 50 kW, HEX copper, right version
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Direct heating with mixing loop and Instantaneous DHW
267B1155
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Application type | Direct Heating with mixing & Instantaneous DHW |
| Check valve | Yes |
| Circulation pump | Yes |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | EPP |
| Description | DFH-61, bottom connections, floor heating, DHW 50 kW, HEX copper, right version |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 50 kW |
| DHW controller name | TD-21 |
| Electrical connection | 230V 50 Hz |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating control type | Thermostatic |
Characteristic | Value |
|---|---|
| Heating controller name | TD-21 |
| Heating system type | Floor heating |
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating brazed/gasketed material | Copper |
| In scope of WEEE | No |
| Material Description | DFH-61 50 Kw R |
| Metering | Prepared for energy meter |
| Mixing circuit - control | Thermostat |
| Piping | Stainless steel |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 16 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | DFH pre-configured stations |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Strainer | Primary |
| Supply temperature construction [˚C] | 90 °C |
| Thermal conductivity [W/mK] | 0.036 W/m-K |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Kilogram |
| Net weight | 16.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424657659 |
| Proposition 65 | Cancer and Reproductive Harm |