Danfoss logo
EvoFlat FSA, Bottom, 55 kW, Brazed copper, Type 3-product-details

EvoFlat FSA, Bottom, 55 kW, Brazed copper, Type 3

145B0102

EvoFlat FSA 3, Radiator heating, DHW HEX copper type 3, Summer bypass, with EPP cover

Product specifications

Characteristic
Value
Air ventYes
Application typeDirect Heating & Instantaneous DHW
CE markNo
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialEPP
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]150 mm
Depth without cover [mm]110 mm
DescriptionEvoFlat FSA 3, Radiator heating, DHW HEX copper type 3, Summer bypass, with EPP cover
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]55 kW
DHW circulationNo
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
DHW pipe sizeØ18
Differential pressure controllerIntegrated
Electrical connection230V 50 Hz
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size3/4"
HE connection typeG int. Thread
Characteristic
Value
HE pipe sizeØ18
Heat exchanger test pressure [bar]38 bar
Heating capacity [kW] [Max]15 kW
Heating control typeDifferential pressure
Heating system typeRadiator heating
Height with cover [mm]575 mm
Height without cover [mm]575 mm
HEX DHW brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionEvoFlat FSA 3 TPC-M (w/front)
MeteringPrepared for water and energy meter
Package depth [mm]160 mm
Package height [mm]600 mm
Package width [mm]800 mm
PipingStainless steel
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat FSA
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 3
StrainerPrimary
Summer bypassYes
Supply temperature construction [˚C]95 °C
UL markNo
Width with cover [mm]545 mm
Width without cover [mm]545 mm

General specifications

Characteristic
Value
Gross weight12.819 Kilogram
Net weight11.7 Kilogram
Volume78.736 Liter
Characteristic
Value
EAN/UPC5702424652982
Proposition 65Cancer and Reproductive Harm