
TPC
003L3965
TPC Flow activator diaphragm 5 pcs KDE
003L3965
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | 0 °C |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | TPC Flow activator diaphragm 5 pcs KDE |
Characteristic | Value |
|---|---|
| Product group | Actuators - Temperature |
| Product line | District Energy Controls |
| Product Type | TPC |
| Transport temperature [°C] [Max] | 50 °C |
| Transport temperature [°C] [Min] | -20 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.075 Kilogram |
| Net weight | 0.058 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.387 Liter |
| EAN/UPC | 5715255102526 |