
AVP-F, PN 16, DN 32, 10 m³/h, 0.5 bar - 0.5 bar, External Thread, G 1 3/4 A
003H6235
AVP-F PN16 32/10 0,5 thread return
003H6235
Product specifications
Characteristic | Value |
|---|---|
| Actuator diaphragm material | EPDM |
| Application | District Heating |
| Cavitation factor | 0.60 |
| Cavitation factor 100% | 0.38 |
| Cavitation factor 25% | 0.64 |
| Cavitation factor 50% | 0.57 |
| Cavitation factor 75% | 0.55 |
| China RoHS compliance | Out of scope |
| Connection size | G 1 3/4 A |
| Connection types | External Thread |
| Contains batteries | No |
| Description | AVP-F PN16 32/10 0,5 thread return |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 32 mm |
| Differential pressure range [bar] [Max] | 12.00 bar |
| Differential pressure setting [bar] [Max] | 0.50 bar |
| Differential pressure setting [bar] [Min] | 0.50 bar |
| EU RoHS compliance | Out of scope |
| Flow control | No |
| Flow limitation | No |
| Function | Diff. press. controller |
| Function VSP - P | Yes |
| Function VSP - Q | No |
| Function VSP - T | No |
| Kvs values [m³/h] | 10.00 m³/h |
Characteristic | Value |
|---|---|
| Leakage rate [% Kvs] | 0.05 |
| Material Description | AVP-F PN16 32/10 0,5 thread return |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 2 °C |
| Medium alternative | Glycolic water up to 30% |
| Mounting version | Return |
| Number of ports | 2 |
| Permissible media | District heating/cooling circulation water |
| PN alternative VSP | 0 |
| Pressure class | PN 16 |
| Pressure controller | Differential pressure controller |
| Pressure nominal [bar] | 16 bar |
| Product group | Pressure flow controllers |
| Product line | District Energy Controls |
| Product Type | AVP-F |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Sealing DP material | EPDM |
| Setting Type | Fixed |
| Stem position | Normally open |
| Valve body material | Red bronze CuSn5ZnPb (Rg5) |
| Valve cone DP material | Dezincing free brass CuZn36Pb2As |
| Valve seat material | Stainless steel, mat. No. 1.4571 |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.164 Kilogram |
| Net weight | 2.164 Kilogram |
| Volume | 4.588 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421537671 |
| Proposition 65 | Cancer and Reproductive Harm |