
Diaphragms, FKM, Termo oil, 250 cm²
003G1502
Diaphragm Size 250 FKM for oil, AF8
003G1502
Product specifications
Characteristic | Value |
|---|---|
| Actuator size [cm²] | 250 cm² |
| Contains batteries | No |
| Description | Diaphragm Size 250 FKM for oil, AF8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | FKM |
Characteristic | Value |
|---|---|
| Material Description | Diaphragm Size 250 FKM for oil, AF |
| Permissible media | Termo oil |
| Product group | Accessories - SAC |
| Product line | District Energy Controls |
| Product Type | Diaphragms |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.465 Liter |
| EAN/UPC | 5702421818381 |