
DEVItemp™ 115T 15KW 3X400V
69813509
Application: Other heating
69813509
Product specifications
Characteristic | Value |
|---|---|
| Application | Other heating |
| Approval | CE |
| CE mark | Yes |
| Certification company | CE |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead quantity | 1 |
| Contains batteries | No |
| Depth [mm] | 510 mm |
| Description | DEVItemp™ 115T 15KW 3X400V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Height [mm] | 540 mm |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Length [m] | 0.51 m |
| Material Description | DEVITEMP 115T 15KW(VDE) 3X400V L.CABINET |
| Package depth [mm] | 520 mm |
| Package height [mm] | 480 mm |
| Package width [mm] | 460 mm |
| Product description | DEVItemp™ |
| Product group | Other Heating Products |
| Product line | Electric Heating |
| Product Type | DEVItemp™ |
| Supply voltage [V] AC | 400 V |
| UNSPSC CODE | 40101604 |
| UV Protected | Yes |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warranty |
| Width [mm] | 505.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26 Kilogram |
| Net weight | 25.74 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 114.816 Liter |
| EAN/UPC | 5703464003437 |