Accessories, Thermostat accessories, Packing quantity: 1
MTR4622-N4
100a Contactor Panel, Nema 4 with Timer
MTR4622-N4
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | 100a Contactor Panel, Nema 4 with Timer |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | 100a Contactor Panel, Nema 4 with Timer |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | Electric Heating |
| Product Type | Thermostat accessories |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.68 Kilogram |
| Net weight | 7.68 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Reproductive Harm |