BOCK, Motor component, Stator
097B82137
Compressors spare parts, Set-stator 11kW S/SS -fr.DK019, Legacy BOCK ID: 82137
097B82137
Product specifications
Characteristic | Value |
|---|---|
| BOCK_MOTOR_CONNECTION_TYPE | S/SS |
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-stator 11kW S/SS -fr.DK019 |
| DG Indicator Profile | Not relevant for dangerous goods |
| frequency of component | 60 Hz |
| In scope of WEEE | No |
| Legacy BOCK ID | 82137 |
Characteristic | Value |
|---|---|
| Material Description | Set-stator 11kW S/SS -fr.DK019 |
| Power supply | 660-725V 60Hz (690V 60Hz) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Stator |
| voltage of component | 690V 60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.5 Kilogram |
| Net weight | 12.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162543511 |