BOCK, Housing, Cover
097B80831
Compressors spare parts, Set-motor cover 11-18,5kW, Legacy BOCK ID: 80831
097B80831
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-motor cover 11-18,5kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80831 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor cover 11-18,5kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.5 Kilogram |
| Net weight | 11.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162553442 |