BOCK, Heater, Capacity regulator
097B80821
Compressors spare parts, Set-CR87 FB 24V DC, Legacy BOCK ID: 80821
097B80821
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-CR87 FB 24V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80821 |
| Material Description | Set-CR87 FB 24V DC |
Characteristic | Value |
|---|---|
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
| voltage of component | 24V DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 700 Gram |
| Net weight | 700 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893746 |