BOCK, Electrical component, Start unloader
097B80478
Compressors spare parts, Set-SU/CR92 110V AC, Legacy BOCK ID: 80478
097B80478
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-SU/CR92 110V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80478 |
| Material Description | Set-SU/CR92 110V AC |
Characteristic | Value |
|---|---|
| Power supply | 110V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Start unloader |
| voltage of component | 110V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 720 Gram |
| Net weight | 720 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162555170 |