BOCK, Electrical component, Miscellaneous
097B60060
Compressors spare parts, Multifunction time relais *EX, Legacy BOCK ID: 60060
097B60060
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66EX-HG88 |
| Contains batteries | No |
| Description | Multifunction time relais *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 60060 |
Characteristic | Value |
|---|---|
| Material Description | Multifunction time relais *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Miscellaneous |
| voltage of component | 24-240V AC/DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 200 Gram |
| Net weight | 200 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892756 |