BOCK, Connector, Screw
097B51723
Compressors spare parts, Screw-in angle piece DIN 8906, Legacy BOCK ID: 51723
097B51723
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Screw-in angle piece DIN 8906 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51723 |
Characteristic | Value |
|---|---|
| Material Description | Screw-in angle piece DIN 8906 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 230 Gram |
| Net weight | 230 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162849033 |